8-bit AVR Microcontroller
AVR CPU Core
Overview
Features
Block Diagram
ALU – Arithmetic Logic Unit
Status Register
General Purpose Register File
The X-register, Y-register, and Z-register
Stack Pointer
Accessing 16-bit Registers
Instruction Execution Timing
Reset and Interrupt Handling
Register Description