8-bit AVR Microcontroller
Features
Advanced RISC Architecture
54 Powerful Instructions
Mostly Single Clock Cycle Execution
16 x 8 General Purpose Working Registers
Fully Static Operation
Up to 12 MIPS Throughput at 12MHz
Parent topic:
AVR CPU Core