8-bit AVR Microcontroller

Signature Section

The signature section is a dedicated memory area used for storing miscellaneous device information, such as the device signature. Most of this memory section is reserved for internal use.

ATtiny102/ATtiny104 have a three-byte signature code, which can be used to identify the device. The three bytes reside in the signature section, as shown in the above table. The signature data for ATtiny102/ATtiny104 is given in the next table.

Table 1. Signature bytes
Signature word address Configuration word data
High byte Low byte
0x00 Device ID 1 Manufacturer ID
0x01 Reserved for internal use Device ID 2
0x02 Reserved for internal use
0x03 ... 0x07 Serial number
Table 2. Signature codes
Part Signature Bytes
Manufacturer ID Device ID 1 Device ID 2
ATtiny102 0x1E 0x90 0x0C
ATtiny104 0x1E 0x90 0x0B