Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | SIGROW_DEVICEID0 | 7:0 | DEVICEID[7:0] | |||||||
0x01 | SIGROW_DEVICEID1 | 7:0 | DEVICEID[7:0] | |||||||
0x02 | SIGROW_DEVICEID2 | 7:0 | DEVICEID[7:0] | |||||||
0x03 ... 0x05 |
Reserved | |||||||||
0x06 | SIGROW_SERNUM0 | 7:0 | SERNUM[7:0] | |||||||
0x07 | SIGROW_SERNUM1 | 7:0 | SERNUM[7:0] | |||||||
0x08 | SIGROW_SERNUM2 | 7:0 | SERNUM[7:0] | |||||||
0x09 | SIGROW_SERNUM3 | 7:0 | SERNUM[7:0] | |||||||
0x0A | SIGROW_SERNUM4 | 7:0 | SERNUM[7:0] | |||||||
0x0B | SIGROW_SERNUM5 | 7:0 | SERNUM[7:0] | |||||||
0x0C | SIGROW_SERNUM6 | 7:0 | SERNUM[7:0] | |||||||
0x0D | SIGROW_SERNUM7 | 7:0 | SERNUM[7:0] | |||||||
0x0E | SIGROW_SERNUM8 | 7:0 | SERNUM[7:0] | |||||||
0x0F | SIGROW_SERNUM9 | 7:0 | SERNUM[7:0] |