The control and status registers of the Tiny Programming Interface are mapped in the Control and Status Space (CSS) of the interface. These registers are not part of the I/O register map and are accessible via SLDCS and SSTCS instructions, only. The control and status registers are directly involved in configuration and status monitoring of the TPI.
Offset | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
---|---|---|---|---|---|---|---|---|---|
0x0F | TPIIR | Tiny Programming Interface Identification Code | |||||||
0x0E ... 0x03 |
Reserved | - | - | - | - | - | - | - | - |
0x02 | TPIPCR | - | - | - | - | - | GT2 | GT1 | GT0 |
0x01 | Reserved | - | - | - | - | - | - | - | - |
0x00 | TPISR | - | - | - | - | - | - | NVMEN | - |