ISI Interrupt Mask Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
FR_OVR | CRC_ERR | C_OVR | P_OVR | ||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CXFR_DONE | PXFR_DONE | ||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
VSYNC | |||||||||
Access | R | ||||||||
Reset | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SRST | DIS_DONE | ||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Module Disable Operation Completed
Value | Description |
---|---|
0 | The Module Disable Operation Completed interrupt is disabled. |
1 | The Module Disable Operation Completed interrupt is enabled. |
Software Reset Completed
Value | Description |
---|---|
0 | The Software Reset Completed interrupt is disabled. |
1 | The Software Reset Completed interrupt is enabled. |
Vertical Synchronization
Value | Description |
---|---|
0 | The Vertical Synchronization interrupt is disabled. |
1 | The Vertical Synchronization interrupt is enabled. |
Preview DMA Transfer Completed
Value | Description |
---|---|
0 | The Preview DMA Transfer Completed interrupt is disabled. |
1 | The Preview DMA Transfer Completed interrupt is enabled. |
Codec DMA Transfer Completed
Value | Description |
---|---|
0 | The Codec DMA Transfer Completed interrupt is disabled. |
1 | The Codec DMA Transfer Completed interrupt is enabled. |
Preview FIFO Overflow
Value | Description |
---|---|
0 | The Preview FIFO Overflow interrupt is disabled. |
1 | The Preview FIFO Overflow interrupt is enabled. |
Codec FIFO Overflow
Value | Description |
---|---|
0 | The Codec FIFO Overflow interrupt is disabled. |
1 | The Codec FIFO Overflow interrupt is enabled. |
CRC Synchronization Error
Value | Description |
---|---|
0 | The CRC Synchronization Error interrupt is disabled. |
1 | The CRC Synchronization Error interrupt is enabled. |
Frame Rate Overrun
Value | Description |
---|---|
0 | The Frame Rate Overrun interrupt is disabled. |
1 | The Frame Rate Overrun is enabled. |