SMC NAND Flash Chip Select Configuration Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SDRAMEN | SMC_NFCS3 | SMC_NFCS2 | SMC_NFCS1 | SMC_NFCS0 | |||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 |
SMC NAND Flash Chip Select 0 Assignment
Value | Description |
---|---|
0 | NCS0 is not assigned to a NAND Flash (NANDOE and NANWE not used for NCS0). |
1 | NCS0 is assigned to a NAND Flash (NANDOE and NANWE used for NCS0). |
SMC NAND Flash Chip Select 1 Assignment
Value | Description |
---|---|
0 | NCS1 is not assigned to a NAND Flash (NANDOE and NANWE not used for NCS1). |
1 | NCS1 is assigned to a NAND Flash (NANDOE and NANWE used for NCS1). |
SMC NAND Flash Chip Select 2 Assignment
Value | Description |
---|---|
0 | NCS2 is not assigned to a NAND Flash (NANDOE and NANWE not used for NCS2). |
1 | NCS2 is assigned to a NAND Flash (NANDOE and NANWE used for NCS2). |
SMC NAND Flash Chip Select 3 Assignment
Value | Description |
---|---|
0 | NCS3 is not assigned to a NAND Flash (NANDOE and NANWE not used for NCS3). |
1 | NCS3 is assigned to a NAND Flash (NANDOE and NANWE used for NCS3). |
SDRAM Enable
WARNING: This must not be used if SMC_NFCS1 is set.
Value | Description |
---|---|
0 | NCS1 is not assigned to SDRAM. |
1 | NCS1 is assigned to SDRAM. |