Real-time Timer Status Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RTTINC | ALMS | ||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Real-time Alarm Status (cleared on read)
Value | Description |
---|---|
0 |
The Real-time Alarm has not occurred since the last read of RTT_SR. |
1 |
The Real-time Alarm occurred since the last read of RTT_SR. |
Prescaler Roll-over Status (cleared on read)
Value | Description |
---|---|
0 | No prescaler roll-over occurred since the last read of the RTT_SR. |
1 | Prescaler roll-over occurred since the last read of the RTT_SR. |