Refer to the table Configuration Summary for detailed configurations of memory size, package and features of the SAM E70/S70/V70/V71 devices.
Figure 1. SAM S70 144-pin Block Diagram
Figure 2. SAM E70 144-pin Block Diagram
Figure 3. SAM V70 144-pin Block Diagram
Figure 4. SAM V71 144-pin Block Diagram