The conditions for measurement are defined as follows:
The following table gives current consumption in Active mode in typical conditions.
Core Clock/MCK (MHz) | Cortex-M7 Running CoreMark | Unit | ||
Flash | TCM | |||
Cache Enable (CE) CoreMark = 4.9/MHz | Cache Disable (CD) CoreMark = 1.0/MHz | CoreMark = 5.0/MHz | ||
300/150 | 90 | 57 | 83 | mA |
250/125 | 77 | 48 | 70 | |
150/150 | 52 | 40 | 48 | |
96/96 | 35 | 27 | 33 | |
96/48 | 31 | 20 | 28 | |
48/48 | 18 | 15 | 17 | |
24/24 | 10 | 8 | 9 | |
24/12 | 9 | 6 | 8 | |
12/12 | 5 | 4 | 5 | |
8/8 | 4 | 3 | 4 | |
4/4 | 2 | 2 | 2.5 | |
4/2 | 2 | 1.5 | 2 | |
4/1 | 1.5 | 1.5 | 1.5 | |
2/2 | 1.5 | 1.5 | 1.5 |