CAN0 Configuration Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
CAN0DMABA[15:8] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CAN0DMABA[7:0] | |||||||||
Access | |||||||||
Reset | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Reserved[8] | |||||||||
Access | |||||||||
Reset | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
Reserved[7:0] | |||||||||
Access | |||||||||
Reset | 1 | 0 | 0 | 1 | 1 | 1 | 0 | 1 |
Do not change the reset value
CAN0 DMA Base Address
Gives the 16-bit MSB of the CAN0 DMA base address. The 16-bit LSB must be programmed into CAN0 user interface.
Default address is 0x20400000.