Supply Controller Supply Monitor Mode Register
This register is located in the VDDIO domain.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
SMIEN | SMRSTEN | SMSMPL[2:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SMTH[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Supply Monitor Threshold
Selects the threshold voltage of the supply monitor. Refer to the section “Electrical Characteristics” for voltage values.
Supply Monitor Sampling Period
Value | Name | Description |
---|---|---|
0x0 | SMD | Supply Monitor disabled |
0x1 | CSM | Continuous Supply Monitor |
0x2 | 32SLCK | Supply Monitor enabled one SLCK period every 32 SLCK periods |
0x3 | 256SLCK | Supply Monitor enabled one SLCK period every 256 SLCK periods |
0x4 | 2048SLCK | Supply Monitor enabled one SLCK period every 2,048 SLCK periods |
Supply Monitor Reset Enable
Value | Description |
---|---|
0 |
(NOT_ENABLE): The core reset signal vddcore_nreset is not affected when a supply monitor detection occurs. |
1 |
(ENABLE): The core reset signal, vddcore_nreset is asserted when a supply monitor detection occurs. |
Supply Monitor Interrupt Enable
Value | Description |
---|---|
0 |
(NOT_ENABLE): The SUPC interrupt signal is not affected when a supply monitor detection occurs. |
1 |
(ENABLE): The SUPC interrupt signal is asserted when a supply monitor detection occurs. |