Figure 1. Input Channel Model
where:
- ZIN is input impedance in Single-ended or Differential mode
- CIN = 2 to 8 pF ±20% depending
on the gain value and mode (SE or DIFF); temperature dependency is negligible
- RON is typical 2 kΩ and 8 kΩ
max (worst case process and high temperature)
The following formula is used to calculate input impedance:
ZIN=1fS×CIN
where:
- fS is the sampling frequency of the AFE channel
- Typ values are used to compute AFE input impedance ZIN
Table 1. Input Capacitance (CIN) Values
Gain Selection |
Single-ended |
Differential |
Unit |
1 |
2 |
2 |
pF |
2 |
4 |
4 |
4 |
8 |
8 |
Table 2. ZIN Input Impedance
fS (MHz) |
1 |
0.5 |
0.25 |
0.125 |
0.0625 |
0.03125 |
0.015625 |
0.007813 |
CIN = 2 pF |
ZIN (MΩ) |
0.5 |
1 |
2 |
4 |
8 |
16 |
32 |
64 |
CIN = 4 pF |
ZIN (MΩ) |
0.25 |
0.5 |
1 |
2 |
4 |
8 |
16 |
32 |
CIN = 8 pF |
ZIN (MΩ) |
0.125 |
0.25 |
0.5 |
1 |
2 |
4 |
8 |
16 |