SAM E70/S70/V70/V71 devices embed Tightly Coupled Memory (TCM) running at processor speed.
ITCM and DTCM are enabled/disabled in the ITCMR and DTCMR registers in ARM SCB.
DTCM is enabled by default at reset. ITCM is disabled by default at reset.
There are four TCM configurations controlled by software. When enabled, ITCM is located at 0x0000 0000, overlapping ROM or Flash depending on the general-purpose NVM bit 1 (GPNVM). The configuration is done with GPNVM bits [8:7].
ITCM | DTCM | SRAM for 384K RAM-based | SRAM for 256K RAM-based | GPNVM Bits [8:7] |
---|---|---|---|---|
0 | 0 | 384 | 256 | 0 |
32 | 32 | 320 | 192 | 1 |
64 | 64 | 256 | 128 | 2 |
128 | 128 | 128 | 0 | 3 |
Accesses made to TCM regions when the relevant TCM is disabled and accesses made to the Code and SRAM region above the TCM size limit are performed on the AHB matrix, i.e., on internal Flash or on ROM depending on remap GPNVM bit.
Accesses made to the SRAM above the size limit will not generate aborts.
The Memory Protection Unit (MPU) can to be used to protect these areas.