USART Interrupt Disable Register (LON_MODE)
This configuration is relevant only if USART_MODE = 0x9 in the USART Mode Register.
The following configuration values are valid for all listed bit names of this register:
0: No effect
1: Disables the corresponding interrupt.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
LBLOVFE | LRXD | LFET | LCOL | LTXD | |||||
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
UNRE | TXEMPTY | ||||||||
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LCRCE | LSFE | OVRE | TXRDY | RXRDY | |||||
Access | |||||||||
Reset |
RXRDY Interrupt Disable
TXRDY Interrupt Disable
Overrun Error Interrupt Disable
LON Short Frame Error Interrupt Disable
LON CRC Error Interrupt Disable
TXEMPTY Interrupt Disable
Underrun Error Interrupt Disable
LON Transmission Done Interrupt Disable
LON Collision Interrupt Disable
LON Frame Early Termination Interrupt Disable
LON Reception Done Interrupt Disable
LON Backlog Overflow Error Interrupt Disable