Host Pipe x Disable Register (Isochronous Pipes)
This register view is relevant only if PTYPE = 0x1 in ”Host Pipe x Configuration Register”.
For additional information, see ”Host Pipe x Mask Register (Isochronous Pipes)”.
This register always reads as zero.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Clears the corresponding bit in USBHS_HSTPIPIMRx.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
PFREEZEC | PDISHDMAC | ||||||||
Access | |||||||||
Reset | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
FIFOCONC | NBUSYBKEC | ||||||||
Access | |||||||||
Reset | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SHORTPACKETIEC | CRCERREC | OVERFIEC | NAKEDEC | PERREC | UNDERFIEC | TXOUTEC | RXINEC | ||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Received IN Data Interrupt Disable
Transmitted OUT Data Interrupt Disable
Underflow Interrupt Disable
Pipe Error Interrupt Disable
NAKed Interrupt Disable
Overflow Interrupt Disable
CRC Error Interrupt Disable
Short Packet Interrupt Disable
Number of Busy Banks Disable
FIFO Control Disable
Pipe Interrupts Disable HDMA Request Disable
Pipe Freeze Disable