The SAM-BA Boot is a default boot program which provides an easy way to program in-situ the on-chip Flash memory.
The SAM-BA Boot Assistant supports serial communication via the UART0 and USB.
The SAM-BA Boot provides an interface with SAM-BA computer application.
The SAM-BA Boot is in ROM at address 0x0 when the bit GPNVM1 is set to 0.