MLB does not provide dedicated low power mode features.
In case the clocks of digital IP need to shut down to save power, the following operations are recommended before entering low power mode:
For information on configuring the MLB IP if the clocks are re-enabled, see Section “Configure the Hardware”.