Device Endpoint Interrupt Clear Register (Control, Bulk, Interrupt Endpoints)
This register view is relevant only if EPTYPE = 0x0, 0x2, or 0x3 in the ”Device Endpoint x Configuration Register”.
For additional information, see ”Device Endpoint x Status Register (Control, Bulk, Interrupt Endpoints)”.
This register always reads as zero.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Clears the corresponding bit in USBHS_DEVEPTISRx.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SHORTPACKETC | STALLEDIC | OVERFIC | NAKINIC | NAKOUTIC | RXSTPIC | RXOUTIC | TXINIC | ||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Transmitted IN Data Interrupt Clear
Received OUT Data Interrupt Clear
Received SETUP Interrupt Clear
NAKed OUT Interrupt Clear
NAKed IN Interrupt Clear
Overflow Interrupt Clear
STALLed Interrupt Clear
Short Packet Interrupt Clear