SSC Write Protection Mode Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
WPKEY[23:16] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
WPKEY[15:8] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
WPKEY[7:0] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WPEN | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Write Protection Enable
See Register Write Protection for the list of registers that can be protected.
Value | Description |
---|---|
0 |
Disables the write protection if WPKEY corresponds to 0x535343 (“SSC” in ASCII). |
1 |
Enables the write protection if WPKEY corresponds to 0x535343 (“SSC” in ASCII). |
Write Protection Key
Value | Name | Description |
---|---|---|
0x535343 | PASSWD |
Writing any other value in this field aborts the write operation of the WPEN bit. Always reads as 0. |