I2SC Mode Register
The I2SC_MR must be written when the I2SC is stopped. The proper sequence is to write to I2SC_MR, then write to I2SC_CR to enable the I2SC or to disable the I2SC before writing a new value to I2SC_MR.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
IWS | IMCKMODE | IMCKFS[5:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
IMCKDIV[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TXSAME | TXDMA | TXMONO | RXLOOP | RXDMA | RXMONO | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DATALENGTH[2:0] | MODE | ||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Inter-IC Sound Controller Mode
Value | Name | Description |
---|---|---|
0 | SLAVE | I2SC_CK and I2SC_WS pin inputs used as bit clock and word select/frame synchronization. |
1 | MASTER | Bit clock and word select/frame synchronization generated by I2SC from MCK and output to I2SC_CK and I2SC_WS pins. Peripheral clock or GCLK is output as master clock on I2SC_MCK if I2SC_MR.IMCKMODE is set. |
Data Word Length
Value | Name | Description |
---|---|---|
0 | 32_BITS | Data length is set to 32 bits. |
1 | 24_BITS | Data length is set to 24 bits. |
2 | 20_BITS | Data length is set to 20 bits. |
3 | 18_BITS | Data length is set to 18 bits. |
4 | 16_BITS | Data length is set to 16 bits. |
5 | 16_BITS_COMPACT | Data length is set to 16-bit compact stereo. Left sample in bits 15:0 and right sample in bits 31:16 of same word. |
6 | 8_BITS | Data length is set to 8 bits. |
7 | 8_BITS_COMPACT | Data length is set to 8-bit compact stereo. Left sample in bits 7:0 and right sample in bits 15:8 of the same word. |
Single or Multiple DMA Controller Channels for Receiver
Value | Description |
---|---|
0 |
The receiver uses only one DMA Controller channel for all audio channels. |
1 |
The receiver uses one DMA Controller channel per audio channel. |
Receive Mono
Value | Description |
---|---|
0 | Stereo |
1 | Mono, with left audio samples duplicated to right audio channel by the I2SC. |
Loopback Test Mode
Value | Description |
---|---|
0 | Normal mode |
1 | I2SC_DO output of I2SC is internally connected to I2SC_DI input. |
Transmit Mono
Value | Description |
---|---|
0 | Stereo |
1 | Mono, with left audio samples duplicated to right audio channel by the I2SC. |
Single or Multiple DMA Controller Channels for TransmitterDMA Controller Channels for Transmitter
Value | Description |
---|---|
0 |
The transmitter uses only one DMA Controller channel for all audio channels. |
1 |
The transmitter uses one DMA Controller channel per audio channel. |
Transmit Data when Underrun
Value | Description |
---|---|
0 | Zero sample transmitted when underrun. |
1 | Previous sample transmitted when underrun |
Selected Clock to I2SC Master Clock Ratio
I2SC_MCK Master clock output frequency is Selected Clock divided by (IMCKDIV + 1). Refer to the IMCKFS field description.
Master Clock to f
s Ratio
Master clock frequency is [2 x 16 × (IMCKFS + 1)] / (IMCKDIV + 1) times the sample rate, i.e., I2SC_WS frequency.
Value | Name | Description |
---|---|---|
0 | M2SF32 |
Sample frequency ratio set to 32 |
1 | M2SF64 |
Sample frequency ratio set to 64 |
2 | M2SF96 |
Sample frequency ratio set to 96 |
3 | M2SF128 |
Sample frequency ratio set to 128 |
5 | M2SF192 |
Sample frequency ratio set to 192 |
7 | M2SF256 |
Sample frequency ratio set to 256 |
11 | M2SF384 |
Sample frequency ratio set to 384 |
15 | M2SF512 |
Sample frequency ratio set to 512 |
23 | M2SF768 |
Sample frequency ratio set to 768 |
31 | M2SF1024 |
Sample frequency ratio set to 1024 |
47 | M2SF1536 |
Sample frequency ratio set to 1536 |
63 | M2SF2048 |
Sample frequency ratio set to 2048 |
Master Clock Mode
Value | Description |
---|---|
0 | No master clock generated (Selected Clock drives I2SC_CK output). |
1 | Master clock generated (internally generated clock is used as I2SC_MCK output). |
I2S
C_WS Slot Width
Refer to table Slot Length (I2S format).
Value | Description |
---|---|
0 | I2SC_WS slot is 32 bits wide for DATALENGTH = 18/20/24 bits. |
1 | I2SC_WS slot is 24 bits wide for DATALENGTH = 18/20/24 bits. |