HSMCI DMA Configuration Register
This register can only be written if the WPEN bit is cleared in the HSMCI Write Protection Mode Register.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DMAEN | |||||||||
Access | |||||||||
Reset | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CHKSIZE[2:0] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 |
DMA Channel Read and Write Chunk Size
The CHKSIZE field indicates the number of data available when the DMA chunk transfer request is asserted.
Value | Name | Description |
---|---|---|
0 | 1 | 1 data available |
1 | 2 | 2 data available |
2 | 4 | 4 data available |
3 | 8 | 8 data available |
4 | 16 | 16 data available |
DMA Hardware Handshaking Enable
Value | Description |
---|---|
0 | DMA interface is disabled. |
1 | DMA Interface is enabled. Note: To avoid unpredictable behavior, DMA hardware handshaking must be disabled when CPU transfers are performed. |