TWIHS Clock Waveform Generator Register
This register can only be written if the WPEN bit is cleared in the TWIHS Write Protection Mode Register.
TWIHS_CWGR is used in Master mode only.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
HOLD[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CKDIV[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CHDIV[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLDIV[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Clock Low Divider
The SCL low period is defined as follows:
tlow = ((CLDIV × 2CKDIV) + 3) × tperipheral clock
Clock High Divider
The SCL high period is defined as follows:
thigh = ((CHDIV × 2CKDIV) + 3) × tperipheral clock
Clock Divider
The CKDIV is used to increase both SCL high and low periods.
TWD Hold Time Versus TWCK Falling
If High-speed mode is selected TWD is internally modified on the TWCK falling edge to meet the I2C specified maximum hold time, else if High-speed mode is not configured TWD is kept unchanged after TWCK falling edge for a period of (HOLD + 3) × tperipheral clock.