Standby Mode
The
AT24CS32
features a low‑power Standby mode that is enabled when any one of the following occurs:
A valid power-up sequence is performed (see
Power-Up Requirements and Reset Behavior
).
A Stop condition is received by the device unless it initiates an internal write cycle (see
Write Operations
).
At the completion of an internal write cycle (see
Write Operations
).
Parent topic:
Device Operation and Communication