AT07942

Function ast_set_config()

Initialize and enable the AST module in Calendar Mode or Counter Mode.

uint32_t ast_set_config( Ast * ast, struct ast_config * ast_conf)

Note: If you use the 32kHz oscillator it will be enabled by this function.
Table 1. Parameters
Data direction Parameter name Description

[in, out]

ast

Module hardware register base address pointer

[in]

ast_conf

AST configuration structure pointer

Returns

Initialization result.

Table 2. Return Values
Return value Description

0

Initialization failed due to a software timeout

1

Initialization succeeded