PIR6
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ZCDIF | ADTIF | ADIF | |||||
Access | R/W/HS | R/W/HS | R/W/HS | ||||
Reset | 0 | 0 | 0 |
Zero-Cross Detect (ZCD) Interrupt Flag
Value | Description |
---|---|
1 | A ZCD interrupt occurred (must be cleared in software) |
0 | A ZCD interrupt has not occurred |
ADC Threshold Interrupt Flag
Value | Description |
---|---|
1 | ADC Threshold interrupt has occurred (must be cleared in software) |
0 | ADC Threshold interrupt event has not occurred |
ADC Interrupt Flag
Value | Description |
---|---|
1 | ADC interrupt has occurred (must be cleared in software) |
0 | ADC interrupt event has not occurred |