PIR4
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RC1IF | TX1IF | CLC4IF | CLC3IF | CLC2IF | CLC1IF | CWG1IF | NCO1IF |
AccessR | R | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
EUSART1 Receive Interrupt Flag(1)
Value | Description |
---|---|
1 | The EUSART1 receive buffer (RC1REG) is not empty (contains at least one byte) |
0 | The EUSART1 receive buffer is empty |
EUSART1 Transmit Interrupt Flag(2)
Value | Description |
---|---|
1 | The EUSART1 transmit buffer (TX1REG) is empty |
0 | The EUSART1 transmit buffer is not empty |
CLC4 Interrupt Flag
Value | Description |
---|---|
1 | CLC4 interrupt has occurred (must be cleared in software) |
0 | CLC4 interrupt event has not occurred |
CLC3 Interrupt Flag
Value | Description |
---|---|
1 | CLC3 interrupt has occurred (must be cleared in software) |
0 | CLC3 interrupt event has not occurred |
CLC2 Interrupt Flag
Value | Description |
---|---|
1 | CLC2 interrupt has occurred (must be cleared in software) |
0 | CLC2 interrupt event has not occurred |
CLC1 Interrupt Flag
Value | Description |
---|---|
1 | CLC1 interrupt has occurred (must be cleared in software) |
0 | CLC1 interrupt event has not occurred |
CWG1 Interrupt Flag
Value | Description |
---|---|
1 | CWG1 interrupt has occurred (must be cleared in software) |
0 | CWG1 interrupt event has not occurred |
NCO1 Interrupt Flag
Value | Description |
---|---|
1 | NCO1 interrupt has occurred (must be cleared in software) |
0 | NCO1 interrupt event has not occurred |