SCANHADR
0
.1
, writing to this register is ignored.Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
SCANHADRH[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SCANHADRL[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Scan End Address
High byte of the address at the end of the designated scan.
Scan End Address
Low byte of the address at the end of the designated scan.