Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x1C91 |
Reserved | |||||||||
0x1C92 | SCANHADR | 7:0 | SCANHADRL[7:0] | |||||||
15:8 | SCANHADRH[7:0] | |||||||||
0x1C94 |
Reserved | |||||||||
0x1C95 | SCANLADR | 7:0 | SCANLADRL[7:0] | |||||||
15:8 | SCANLADRH[7:0] | |||||||||
0x1C97 |
Reserved | |||||||||
0x1C98 | SCANCON0 | 7:0 | EN | SGO | BUSY | DABORT | INTM | MD[1:0] | ||
0x1C99 | SCANTRIG | 7:0 | TSEL[3:0] | |||||||
0x1C9A | CRCDATA | 7:0 | CRCDATAL[7:0] | |||||||
15:8 | CRCDATAH[7:0] | |||||||||
23:16 | CRCDATAU[7:0] | |||||||||
31:24 | CRCDATAT[7:0] | |||||||||
0x1C9E | CRCOUT | 7:0 | CRCOUTL[7:0] | |||||||
15:8 | CRCOUTH[7:0] | |||||||||
23:16 | CRCOUTU[7:0] | |||||||||
31:24 | CRCOUTT[7:0] | |||||||||
0x1C9E | CRCSHIFT | 7:0 | CRCSHIFTL[7:0] | |||||||
15:8 | CRCSHIFTH[7:0] | |||||||||
23:16 | CRCSHIFTU[7:0] | |||||||||
31:24 | CRCSHIFTT[7:0] | |||||||||
0x1C9E | CRCXOR | 7:0 | CRCXORL[7:0] | |||||||
15:8 | CRCXORH[7:0] | |||||||||
23:16 | CRCXORU[7:0] | |||||||||
31:24 | CRCXORT[7:0] | |||||||||
0x1CA2 | CRCCON0 | 7:0 | EN | GO | BUSY | ACCM | SETUP[1:0] | SHIFTM | FULL | |
0x1CA3 | CRCCON1 | 7:0 | PLEN[4:0] | |||||||
0x1CA4 | CRCCON2 | 7:0 | DLEN[4:0] |