NCOxINC

NCO Increment Register

Notes:
  1. 1.The individual bytes in this multibyte register can be accessed with the following register names:
    • NCOxINCU: Accesses the upper byte INC[19:16]
    • NCOxINCH: Accesses the high byte INC[15:8]
    • NCOxINCL: Accesses the low byte INC[7:0].
  2. 2.The logical increment spans NCOxINCU:NCOxINCH:NCOxINCL.
  3. 3.NCOxINC is double-buffered as INCBUF:
    • INCBUF is updated on the next falling edge of NCOxCLK after writing to NCOxINCL
    • NCOxINCU and NCOxINCH will be written prior to writing NCOxINCL.
Name:
NCOxINC
Offset:
0x058F
Reset:
Access:
Bit2322212019181716
INC[19:16]
AccessR/WR/WR/WR/W
Reset0000
Bit15141312111098
INC[15:8]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000
Bit76543210
INC[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000001

Bits 19:0 – INC[19:0]: Value by which the NCOxACC is increased by each NCO clock

Value by which the NCOxACC is increased by each NCO clock