PWMxERS
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ERS[3:0] | |||||||
Access | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 |
External Reset Source Select
ERS | Reset Source | |
---|---|---|
PWM1 | PWM2 | |
1111-1110 |
Reserved (ERS Disabled) | |
1101 |
CLC4_OUT | |
1100 |
CLC3_OUT | |
1011 |
CLC2_OUT | |
1010 |
CLC1_OUT | |
1001-0110 |
Reserved (ERS Disabled) | |
0101 |
PWM2S1P2_OUT | Reserved (ERS Disabled) |
0100 |
PWM2S1P1_OUT | Reserved (ERS Disabled) |
0011 |
Reserved (ERS Disabled) | PWM1S1P2_OUT |
0010 |
Reserved (ERS Disabled) | PWM1S1P1_OUT |
0001 |
PWM1ERSPPS | PWM2ERSPPS |
0000 |
ERS Disabled |