ADRPT

ADC Repeat Setting Register
Name:
ADRPT
Offset:
0x1D1A
Reset:
Access:
Bit76543210
RPT[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:0 – RPT[7:0]: ADC Repeat Threshold

ADC Repeat Threshold

Determines the number of times that the ADC is triggered for a threshold check. When CNT reaches this value, the error threshold is checked. Used when the computation mode is Low-Pass Filter, Burst Average, or Average. See the “Computation Operation” section for more details.