ADACC

ADC Accumulator Register(1)

See the “Computation Operation” section for more details.

Important: This register contains signed two’s complement accumulator value and the upper unused bits contain copies of the sign bit.
Notes:
  1. 1.This register can only be written when GO = 0.
  2. 2.The individual bytes in this multibyte register can be accessed with the following register names:
    • ADACCU: Accesses the upper byte ADACC[17:16]
    • ADACCH: Accesses the high byte ADACC[15:8]
    • ADACCL: Accesses the low byte ADACC[7:0].
Name:
ADACC
Offset:
0x1D16
Reset:
Access:
Bit2322212019181716
ACC[17:16]
AccessR/WR/W
Resetxx
Bit15141312111098
ACC[15:8]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Resetxxxxxxxx
Bit76543210
ACC[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Resetxxxxxxxx

Bits 17:0 – ACC[17:0]: ADC Accumulator - Signed two’s complement

ADC Accumulator - Signed two’s complement