ADPCH
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PCH[5:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
ADC Positive Input Channel Selection
PCH | ADC Positive Channel Input |
---|---|
111111 |
Fixed Voltage Reference (FVR) Buffer 2(1) |
111110 |
Fixed Voltage Reference (FVR) Buffer 1(1) |
111101 |
DAC2OUT |
111100 |
DAC1OUT |
111011 |
Temperature Indicator(2) |
111010 |
VSS (Analog Ground) |
111001 |
OPA1OUT |
111000-011000 |
Reserved. No channel connected. |
010111 |
RC7(3) |
010110 |
RC6(3) |
010101 |
RC5(4) |
010100 |
RC4(4) |
010011 |
RC3(4) |
010010 |
RC2(4) |
010001 |
RC1(4) |
010000 |
RC0(4) |
001111 |
RB7(3) |
001110 |
RB6(3) |
001101 |
RB5(3) |
001100 |
RB4(3) |
001011-000110 |
Reserved. No channel connected. |
000101 |
RA5 |
000100 |
RA4 |
000011 |
ADCG1 |
000010 |
RA2 |
000001 |
RA1 |
000000 |
RA0 |
Notes:
|