The Windowed Watchdog Timer module has four operating modes that are controlled by the WDTE Configuration bit. The table below summarizes the different WWDT operating modes.
WDTE | SEN | Device Mode | WWDT Mode |
---|---|---|---|
11 |
X |
X | Active |
10 |
X |
Awake | Active |
Sleep | Disabled | ||
01 |
1 |
X | Active |
0 |
X | Disabled | |
00 |
X |
X | Disabled |