PIE4
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RC1IE | TX1IE | CLC4IE | CLC3IE | CLC2IE | CLC1IE | CWG1IE | NCO1IE |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
EUSART1 Receive Interrupt Enable
Value | Description |
---|---|
1 | EUSART1 receive interrupts are enabled |
0 | EUSART1 receive interrupts are disabled |
EUSART1 Transmit Interrupt Enable
Value | Description |
---|---|
1 | EUSART1 transmit interrupts are enabled |
0 | EUSART1 transmit interrupts are disabled |
CLC4 Interrupt Enable
Value | Description |
---|---|
1 | CLC4 interrupts are enabled |
0 | CLC4 interrupts are disabled |
CLC3 Interrupt Enable
Value | Description |
---|---|
1 | CLC3 interrupts are enabled |
0 | CLC3 interrupts are disabled |
CLC2 Interrupt Enable
Value | Description |
---|---|
1 | CLC2 interrupts are enabled |
0 | CLC2 interrupts are disabled |
CLC1 Interrupt Enable
Value | Description |
---|---|
1 | CLC1 interrupts are enabled |
0 | CLC1 interrupts are disabled |
CWG1 Interrupt Enable
Value | Description |
---|---|
1 | CWG1 interrupts are enabled |
0 | CWG1 interrupts are disabled |
NCO1 Interrupt Enable
Value | Description |
---|---|
1 | NCO1 interrupts are enabled |
0 | NCO1 interrupts are disabled |