Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x038B |
Reserved | |||||||||
0x038C | T2TMR | 7:0 | T2TMR[7:0] | |||||||
0x038D | T2PR | 7:0 | T2PR[7:0] | |||||||
0x038E | T2CON | 7:0 | ON | CKPS[2:0] | OUTPS[3:0] | |||||
0x038F | T2HLT | 7:0 | PSYNC | CPOL | CSYNC | MODE[4:0] | ||||
0x0390 | T2CLKCON | 7:0 | CS[3:0] | |||||||
0x0391 | T2RST | 7:0 | RSEL[4:0] | |||||||
0x0392 | T4TMR | 7:0 | T4TMR[7:0] | |||||||
0x0393 | T4PR | 7:0 | T4PR[7:0] | |||||||
0x0394 | T4CON | 7:0 | ON | CKPS[2:0] | OUTPS[3:0] | |||||
0x0395 | T4HLT | 7:0 | PSYNC | CPOL | CSYNC | MODE[4:0] | ||||
0x0396 | T4CLKCON | 7:0 | CS[3:0] | |||||||
0x0397 | T4RST | 7:0 | RSEL[4:0] |