PWMxLDS
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LDS[2:0] | |||||||
Access | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 |
Auto-load Trigger Source Select
LDS | Source |
---|---|
111 |
Reserved |
110 |
CLC4_OUT |
101 |
CLC3_OUT |
100 |
CLC2_OUT |
011 |
CLC1_OUT |
010 |
PWMIN1PPS |
001 |
PWMIN0PPS |
000 |
Auto-load Disabled |