ADCAP
ADC Additional Sample Capacitor Selection Register
Name:
ADCAP
Offset:
0x1D23
Reset:
Access:
Bit
7
6
5
4
3
2
1
0
CAP[4:0]
Access
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
Bits 4:0 – CAP[4:0]: ADC Additional Sample Capacitor Selection
ADC Additional Sample Capacitor Selection
Value
Description
1 to 31
Number of pF in the additional capacitance
0
No additional capacitance