T0CON0

Timer0 Control Register 0
Name:
T0CON0
Offset:
0x019E
Reset:
Access:
Bit76543210
ENOUTMD16OUTPS[3:0]
AccessR/WRR/WR/WR/WR/WR/W
Reset0000000

Bit 7 – EN: TMR0 Enable

TMR0 Enable

ValueDescription
1 The module is enabled and operating
0 The module is disabled

Bit 5 – OUT: TMR0 Output

TMR0 Output

Bit 4 – MD16: 16-Bit Timer Operation Select

16-Bit Timer Operation Select

ValueDescription
1 TMR0 is a 16-bit timer
0 TMR0 is an 8-bit timer

Bits 3:0 – OUTPS[3:0]: TMR0 Output Postscaler (Divider) Select

TMR0 Output Postscaler (Divider) Select

ValueDescription
1111 1:16 Postscaler
1110 1:15 Postscaler
1101 1:14 Postscaler
1100 1:13 Postscaler
1011 1:12 Postscaler
1010 1:11 Postscaler
1001 1:10 Postscaler
1000 1:9 Postscaler
0111 1:8 Postscaler
0110 1:7 Postscaler
0101 1:6 Postscaler
0100 1:5 Postscaler
0011 1:4 Postscaler
0010 1:3 Postscaler
0001 1:2 Postscaler
0000 1:1 Postscaler