PMD3
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CM2MD | CM1MD | FVRMD | MSSP2MD | MSSP1MD | UART2MD | UART1MD | CLC4MD |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Disable Comparator 2
Value | Description |
---|---|
1 | CM2 module disabled |
0 | CM2 module enabled |
Disable Comparator 1
Value | Description |
---|---|
1 | CM1 module disabled |
0 | CM1 module enabled |
Disable Fixed Voltage Reference Module
Value | Description |
---|---|
1 | FVR module disabled |
0 | FVR module enabled |
Disable MSSP2 Module
Value | Description |
---|---|
1 | MSSP2 module disabled |
0 | MSSP2 module enabled |
Disable MSSP1 Module
Value | Description |
---|---|
1 | MSSP1 module disabled |
0 | MSSP1 module enabled |
Disable UART2 Module
Value | Description |
---|---|
1 | UART2 module disabled |
0 | UART2 module enabled |
Disable UART1 Module
Value | Description |
---|---|
1 | UART1 module disabled |
0 | UART1 module enabled |
Disable CLC4
Value | Description |
---|---|
1 | CLC4 disabled |
0 | CLC4 enabled |