CLCnGLS3

CLCn Gate4 Logic Select Register
Name:
CLCnGLS3
Offset:
0x0695
Reset:
Access:
Bit76543210
G4D4TG4D4NG4D3TG4D3NG4D2TG4D2NG4D1TG4D1N
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Resetxxxxxxxx

Bits 1, 3, 5, 7 – G4DyT: dyT: Gate4 Data ‘y’ True (noninverted)

dyT: Gate4 Data ‘y’ True (noninverted)

ValueDescription
1 dyT is gated into g4
0 dyT is not gated into g4

Bits 0, 2, 4, 6 – G4DyN: dyN: Gate4 Data ‘y’ Negated (inverted)

dyN: Gate4 Data ‘y’ Negated (inverted)

ValueDescription
1 dyN is gated into g4
0 dyN is not gated into g4