PIE6
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ZCDIE | ADTIE | ADIE | |||||
Access | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 |
ZCD Interrupt Enable
Value | Description |
---|---|
1 | ZCD interrupts are enabled |
0 | ZCD interrupts are disabled |
ADC Threshold Interrupt Enable
Value | Description |
---|---|
1 | ADC Threshold interrupts are enabled |
0 | ADC Threshold interrupts are disabled |
ADC Interrupt Enable
Value | Description |
---|---|
1 | ADC interrupts are enabled |
0 | ADC interrupts are disabled |