CLCnCON

Configurable Logic Cell Control Register
Name:
CLCnCON
Offset:
0x068C
Reset:
Access:
Bit76543210
ENOUTINTPINTNMODE[2:0]
AccessR/WRR/WR/WR/WR/WR/W
Reset0000000

Bit 7 – EN: CLC Enable

CLC Enable

ValueDescription
1 Configurable logic cell is enabled and mixing signals
0 Configurable logic cell is disabled and has logic zero output

Bit 5 – OUT: Logic cell output data, after LCPOL. Sampled from CLCxOUT.

Logic cell output data, after LCPOL. Sampled from CLCxOUT.

Bit 4 – INTP: Configurable Logic Cell Positive Edge Going Interrupt Enable

Configurable Logic Cell Positive Edge Going Interrupt Enable

ValueDescription
1 CLCxIF will be set when a rising edge occurs on CLCxOUT
0 Rising edges on CLCxOUT have no effect on CLCxIF

Bit 3 – INTN: Configurable Logic Cell Negative Edge Going Interrupt Enable

Configurable Logic Cell Negative Edge Going Interrupt Enable

ValueDescription
1 CLCxIF will be set when a falling edge occurs on CLCxOUT
0 Falling edges on CLCxOUT have no effect on CLCxIF

Bits 2:0 – MODE[2:0]: Configurable Logic Cell Functional Mode Selection

Configurable Logic Cell Functional Mode Selection

ValueDescription
111 Cell is 1-input transparent latch with Set and Reset
110 Cell is J-K flip-flop with Reset
101 Cell is 2-input D flip-flop with Reset
100 Cell is 1-input D flip-flop with Set and Reset
011 Cell is SR latch
010 Cell is 4-input AND
001 Cell is OR-XOR
000 Cell is AND-OR