PMD4
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ZCDMD | OPA1MD | DAC2MD | DAC1MD | ADCMD | |||
Access | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 |
Disable Zero-Cross Detect(1)
Value | Description |
---|---|
1 | ZCD module disabled |
0 | ZCD module enabled |
Disable Operational Amplifier 1
Value | Description |
---|---|
1 | OPA1 module disabled |
0 | OPA1 module enabled |
Disable Digital-to-Analog Converter 2
Value | Description |
---|---|
1 | DAC2 module disabled |
0 | DAC2 module enabled |
Disable Digital-to-Analog Converter 1
Value | Description |
---|---|
1 | DAC1 module disabled |
0 | DAC1 module enabled |
Disable Analog-to-Digital Converter
Value | Description |
---|---|
1 | ADC module disabled |
0 | ADC module enabled |