WDTPSL
WWDT Prescaler Select Register (Read-Only)
Note:
1.
The 18-bit WDT prescaler value, PSCNT[17:0] includes the WDTPSL, WDTPSH and the lower bits of the WDTTMR registers. PSCNT[17:0] is intended for debug operations and will be read during normal operation.
Name:
WDTPSL
Offset:
0x018E
Reset:
Access:
Bit
7
6
5
4
3
2
1
0
PSCNTL[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – PSCNTL[7:0]: Prescaler Select Low Byte(1)
Prescaler Select Low Byte
(
1
)