CONFIG3
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
WDTCCS[2:0] | WDTCWS[2:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WDTE[1:0] | WDTCPS[4:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
WDT Input Clock Selector
Value | Name | Description |
---|---|---|
x | WDTE =
00 |
These bits have no effect |
111 | WDTE ≠
00 |
Software control |
110 to 011 | WDTE ≠
00 |
Reserved |
010 | WDTE ≠
00 |
WDT reference clock is the SOSC |
001 | WDTE ≠
00 |
WDT reference clock is the 31.25 kHz MFINTOSC |
000 | WDTE ≠
00 |
WDT reference clock is the 31.0 kHz LFINTOSC |
WDT Window Select
WDTCWS | WDTCON1[WINDOW] at POR | Software Control of WINDOW | Keyed Access Required? | ||
---|---|---|---|---|---|
Value | Window Delay Percent of Time | Window Opening Percent of Time | |||
111 |
111 |
n/a | 100 | Yes | No |
110 |
110 |
n/a | 100 | No | Yes |
101 |
101 |
25 | 75 | ||
100 |
100 |
37.5 | 62.5 | ||
011 |
011 |
50 | 50 | ||
010 |
010 |
62.5 | 37.5 | ||
001 |
001 |
75 | 25 | ||
000 |
000 |
87.5 | 12.5 |
WDT Operating Mode
Value | Description |
---|---|
11 | WDT enabled regardless of Sleep; the SEN bit in WDTCON0 is ignored |
10 | WDT
enabled while Sleep = 0 , suspended when Sleep =
1 ; the SEN bit in WDTCON0 is
ignored |
01 | WDT enabled/disabled by the SEN bit in WDTCON0 |
00 | WDT disabled, the SEN bit in WDTCON0 is ignored |
WDT Period Select
WDTCPS | WDTCON0[WDTPS] at POR | Software Control of WDTPS? | |||
---|---|---|---|---|---|
Value | Divider Ratio | Typical Time-Out (FIN = 31 kHz) |
|||
11111 |
01011 |
1:65536 | 216 | 2s | Yes |
11110 to 10011 |
11110 to 10011 |
1:32 | 25 | 1 ms | No |
10010 |
10010 |
1:8388608 | 223 | 256s | No |
10001 |
10001 |
1:4194304 | 222 | 128s | No |
10000 |
10000 |
1:2097152 | 221 | 64s | No |
01111 |
01111 |
1:1048576 | 220 | 32s | No |
01110 |
01110 |
1:524288 | 219 | 16s | No |
01101 |
01101 |
1:262144 | 218 | 8s | No |
01100 |
01100 |
1:131072 | 217 | 4s | No |
01011 |
01011 |
1:65536 | 216 | 2s | No |
01010 |
01010 |
1:32768 | 215 | 1s | No |
01001 |
01001 |
1:16384 | 214 | 512 ms | No |
01000 |
01000 |
1:8192 | 213 | 256 ms | No |
00111 |
00111 |
1:4096 | 212 | 128 ms | No |
00110 |
00110 |
1:2048 | 211 | 64 ms | No |
00101 |
00101 |
1:1024 | 210 | 32 ms | No |
00100 |
00100 |
1:512 | 29 | 16 ms | No |
00011 |
00011 |
1:256 | 28 | 8 ms | No |
00010 |
00010 |
1:128 | 27 | 4 ms | No |
00001 |
00001 |
1:64 | 26 | 2 ms | No |
00000 |
00000 |
1:32 | 25 | 1 ms | No |