PIR3
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PWM2IF | PWM2PIF | PWM1IF | PWM1PIF | ||||
Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |||
Reset | 0 | 0 | 0 | 0 |
PWM2 Parameter Interrupt Flag
Value | Description |
---|---|
1 | PWM2 Parameter interrupt has occurred (must be cleared in software) |
0 | PWM2 Parameter interrupt event has not occurred |
PWM2 Period Interrupt Flag
Value | Description |
---|---|
1 | PWM2 Period interrupt has occurred (must be cleared in software) |
0 | PWM2 Period interrupt event has not occurred |
PWM1 Parameter Interrupt Flag
Value | Description |
---|---|
1 | PWM1 Parameter interrupt has occurred (must be cleared in software) |
0 | PWM1 Parameter interrupt event has not occurred |
PWM1 Period Interrupt Flag
Value | Description |
---|---|
1 | PWM1 Period interrupt has occurred (must be cleared in software) |
0 | PWM1 Period interrupt event has not occurred |