BORCON

Brown-out Reset Control Register
Name:
BORCON
Offset:
0x0191
Reset:
Access:
Bit76543210
SBORENBORRDY
AccessR/WR
Reset1q

Bit 7 – SBOREN: Software Brown-Out Reset Enable

Software Brown-Out Reset Enable

ValueNameDescription
If BOREN ≠ 01 SBOREN is read/write, but has no effect on the BOR
1 If BOREN = 01 BOR Enabled
0 If BOREN = 01 BOR Disabled

Bit 0 – BORRDY: Brown-Out Reset Circuit Ready Status

Brown-Out Reset Circuit Ready Status

ValueDescription
1 The Brown-out Reset circuit is active and armed
0 The Brown-out Reset circuit is disabled or is warming up