Register Definitions: DAC Control

Long bit name prefixes for the DAC are shown in the table below. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 1. DAC Long Bit Name Prefixes
Peripheral Bit Name Prefix
DAC1 DAC1
DAC2 DAC2